SNAS888A September 2024 – November 2024 LMK1D2102L , LMK1D2104L , LMK1D2106L
PRODUCTION DATA
The output banks of the LMK1D210xL can be selected through the control pin (see Section 8.4.1). Unused inputs can be left floating to reduce overall component cost. Both AC- and DC-coupling schemes can be used with the LMK1D210xL to provide greater system flexibility.