SNAS888A September 2024 – November 2024 LMK1D2102L , LMK1D2104L , LMK1D2106L
PRODUCTION DATA
The low additive noise of the LMK1D210xL. The low noise 156.25MHz source with 25fs RMS jitter, shown in Figure 9-3, drives the LMK1D210xL, resulting in 46.9fs RMS when integrated from 12kHz to 20MHz (Figure 9-4). The resultant additive jitter is a low 39.7-fs RMS for this configuration.

| Note: Reference signal is a low-noise Rhode and Schwarz SMA100B |
Figure 9-4 LMK1D210xL Output Phase Noise, 156.25MHz, 46.9fs RMS (12kHz to
20MHz)