SNAS888A September 2024 – November 2024 LMK1D2102L , LMK1D2104L , LMK1D2106L
PRODUCTION DATA
The LMK1D210xL LVDS drivers use CMOS transistors to control the output current. Therefore, proper biasing and termination are required to provide correct operation of the device and to maximize signal integrity.
The proper LVDS termination for signal integrity over two 50Ω lines is 100Ω between the outputs on the receiver end. Either DC-coupled termination or AC-coupled termination can be used for LVDS outputs. TI recommends placing a termination resistor close to the receiver. If the receiver is internally biased to a voltage different than the output common-mode voltage of the LMK1D210xL, AC coupling must be used. If the LVDS receiver has internal 100Ω termination, external termination must be omitted.