SNAS889 March 2026 LMK6B
ADVANCE INFORMATION
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Device Supply Voltage(1) | 2.375 | 2.5, 3.3 | 3.465 | V | |
| TA | Ambient temperature | –40 | 105 | °C | |
| TPCB | PCB temperature (measured below package) | –40 | 105 | °C | |
| TJ | Junction temperature | –40 | 125 | °C | |
| tRAMP | VDD power-up ramp time(1)(2) | 0.1 | 100 | ms | |