SNAS894D July 2025 – November 2026 LMR60460-Q1
PRODMIX
The following characteristics apply to the circuit shown in Figure 8-1. These parameters are not tested and represent typical performance only. Unless otherwise stated, the following conditions apply: VIN = 12V, TA = 25°C.
| DEVICE | OUTPUT VOLTAGE | SWITCHING FREQUENCY | INDUCTOR | OUTPUT CAPACITANCE(1) |
|---|---|---|---|---|
| LMR60460-Q1 | 3.3V | 400kHz | 3.3μH, 6.5mΩ maximum | 78μF |
| LMR60460-Q1 | 5V | 400kHz | 3.3μH, 6.5mΩ maximum | 50μF |
| LMR60460-Q1 | 3.3V | 2MHz | 1μH, 9mΩ maximum | 28μF |
| LMR60460-Q1 | 5V | 2MHz | 1μH, 9mΩ maximum | 26μF |
| VOUT = 3.3V | Fsw = 400kHz | Mode = Auto |
| VOUT = 5V | Fsw = 400kHz | Mode = Auto |
| VOUT = 3.3V | Fsw = 2MHz | Mode = Auto |
| VOUT = 5V | Fsw = 2MHz | Mode = Auto |
| VOUT = 3.3V | Fsw = 400kHz | Mode = Auto |
| VOUT = 5V | Fsw = 400kHz | Mode = Auto |
| VOUT = 3.3V | Fsw = 2MHz | Mode = Auto |
| VOUT = 5V | Fsw = 2MHz | Mode = Auto |
| VOUT = 3.3V | Fsw = 400kHz | Mode = Auto |
| VOUT = 3.3V | Fsw = 2MHz | Mode = Auto |
| VOUT = 3.3V | Fsw = 400kHz | LMR60460QEVM, No air flow |
| VIN = 12V | VOUT = 3.3V | Mode = FPWM |
| Fsw = 400kHz | IOUT = 0A to 6A |
| VIN = 12V | VOUT = 3.3V | Mode = FPWM |
| Fsw = 2MHz | IOUT = 0A to 6A |
| VIN = 12V | VOUT = 5V | Mode = Auto |
| Fsw = 400kHz | IOUT = 50mA |
| VIN = 12V | VOUT = 5V | Mode = Auto |
| Fsw = 400kHz | IOUT = 50mA |
| VIN = 12V | VOUT = 5V | Mode = FPWM |
| Fsw = 400kHz | IOUT = 0A |
| VIN = 12V | VOUT = 3.3V | IOUT = 6A |
| FSW changes from 1.4MHz to 0.8MHz | ||

| VIN = 12V | VOUT = 5V | Fsw = 400kHz |
| IOUT = 6A | EMI filter |

| VIN = 12V | VOUT = 3.3V | Fsw = 400kHz |
| IOUT = 6A |

| VIN = 12V | VOUT = 3.3V | Fsw = 400kHz |
| IOUT = 6A |
| VOUT = 3.3V | Fsw = 400kHz | Mode = FPWM |
| VOUT = 5V | Fsw = 400kHz | Mode = FPWM |
| VOUT = 3.3V | Fsw = 2MHz | Mode = FPWM |
| VOUT = 5V | Fsw = 2MHz | Mode = FPWM |
| VOUT = 3.3V | Fsw = 400kHz | Mode = FPWM |
| VOUT = 5V | Fsw = 400kHz | Mode = FPWM |
| VOUT = 3.3V | Fsw = 2MHz | Mode = FPWM |
| VOUT = 5V | Fsw = 2MHz | Mode = FPWM |
| VOUT = 5V | Fsw = 400kHz | Mode = Auto |
| VOUT = 5V | Fsw = 2MHz | Mode = Auto |
| LMR60460 | TA = 25°C | VEN = VIN |
| VIN = 12V | VOUT = 5V | Mode = FPWM |
| Fsw = 400kHz | IOUT = 0A to 6A |
| VIN = 12V | VOUT = 5V | Mode = FPWM |
| Fsw = 2MHz | IOUT = 0A to 6A |
| VIN = 12V | VOUT = 5V | Mode = FPWM |
| Fsw = 400kHz | IOUT = 6A |
| VIN = 12V | VOUT = 5V | Mode = FPWM |
| Fsw = 400kHz | IOUT = 6A |
| VIN = 12V | VOUT = 3.3V | IOUT = 6A |
| FSW changes from 0.8MHz to 1.4MHz | ||

| VIN = 12V | VOUT = 3.3V | Fsw = 2MHz |
| IOUT = 6A | EMI filter |

| VIN = 12V | VOUT = 3.3V | Fsw = 400kHz |
| IOUT = 6A |

| VIN = 12V | VOUT = 3.3V | Fsw = 400kHz |
| IOUT = 6A |

| VIN = 12V | VOUT = 3.3V | Fsw = 400kHz |
| IOUT = 6A |
| VIN = 12V | VOUT = 5V | Fsw = 400kHz |
| IOUT = 6A |