SNAS894D July 2025 – November 2026 LMR60460-Q1
PRODMIX
| ORDERABLE PART NUMBER(1)(2) | OUTPUT CURRENT | OUTPUT VOLTAGE | SPREAD SPECTRUM |
|---|---|---|---|
| LMR604605SVBCRQ1 | 6A | 5V fixed / adjustable | Yes |
| LMR604604SVBCRQ1 | 6A | 3.8V fixed / adjustable | Yes |
| LMR604603SVBCRQ1 | 6A | 3.3V fixed / adjustable | Yes |
| LMR604603VBCRQ1(3) | 6A | 3.3V fixed / adjustable | No |
| LMR604601SVBCRQ1 | 6A | 1.8V fixed / adjustable | Yes |