SNAS894D July 2025 – November 2026 LMR60460-Q1
PRODMIX
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN | 3 | 36 | V |
| Input voltage | EN | 0 | 36 | V |
| Input voltage | PG | 0 | 18 | V |
| Input voltage | MODE/SYNC, RT | 0 | 5.5 | V |
| Output voltage | Adjustable output voltage range, VOUT | 1 | 20(1) | V |
| Output current | IOUT | 0 | 6 | A |
| Temperature | Operating junction temperature, TJ | –40 | 150 | °C |