SNAS894D July 2025 – November 2026 LMR60460-Q1
PRODMIX
The choice of switching frequency is a compromise between conversion efficiency and overall design size. Lower switching frequency implies reduced switching losses and usually results in higher system efficiency. However, higher switching frequency allows the use of smaller inductors and output capacitors, hence, a more compact design. For this example, 400kHz is used. See also Section 7.3.3 for details on RT resistor selection.