SNAS901 September 2025 CDCLVP111-SEP
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Supply voltage (Relative to VEE) | –0.3 | 4.6 | V |
| VI | Input voltage | –0.3 | VCC + 0.5 | V |
| VO | Output voltage | –0.3 | VCC + 0.5 | V |
| IIN | Input current | ±20 | mA | |
| VEE | Negative supply voltage (Relative to VCC) | –4.6 | 0.3 | V |
| IBB | Sink/source current | –1 | 1 | mA |
| IO | DC output current | –50 | mA | |
| TJ | Maximum operating junction temperature | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |