SNAS935B March 2025 – November 2025 CDC6C-Q1
PRODUCTION DATA
Pin 1 on the CDC6Cx-Q1 is the function pin which have multiple functions based on the orderable part number. The function can be used as Output Enable (OE), Stand By (ST) or No Connect (NC). Options for both Active High and Active Low are available for OE and ST. Contact TI for Active Low options. Function Pin Descriptions table lists the functions of pin 1.
| ORDERABLE OPTION | PIN DESCRIPTION | OUTPUT FUNCTION |
|---|---|---|
| A, C, E, G, or I (Pin 1) | Output Enable (Active High / NC) | HIGH or No Connect : Output
active at Specified Frequency LOW : Output disabled, high impedance; current consumption is given by IDD-OD |
| B, D, F, H, or J (Pin 1) | Standby (Active Low) | HIGH or No Connect: Output
active at Specified Frequency LOW : High Impedance; standby mode; current consumption is given by standby current IDD-stdby |
In standby mode, all blocks are powered down to provide a maximum current consumption savings equivalent to the standby current provided in the Current Consumption Characteristics portion of Electrical Characteristics. The return to the output clock active time corresponds to the same as the initial start-up time.
The function pin is driven internally with resistance > 100kΩ.