SNAS935C March 2025 – July 2026 CDC6C-Q1
PRODUCTION DATA
Figure 8-2 shows the CDC6Cx-Q1 frequency change across temperature. The figure illustrates the frequency change of 100 different devices at different temperatures across the temperature range of –40°C to 125°C. This demonstrates the typical temperature stability of the device, remaining below ±10ppm.