SNAU250 November 2020 HDC2010 , HDC2021 , HDC2022 , HDC2080
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HUMIDITY[15:8] | |||||||
| BIT | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| [15:8] | HUMIDITY[15:8] | R | 00000000 | Humidity MSB |
The humidity register is a 16-bit result register in binary format (the 2 LSBs D1 and D0 are reserved bits, and must be set to 0 in formula). The result of the acquisition is always a 14-bit value, while the resolution is related to one selected in Measurement Configuration register. The humidity can be calculated from the output data with: