SNAU250 November 2020 HDC2010 , HDC2021 , HDC2022 , HDC2080
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TRES[1] | TRES[0] | HRES[1] | HRES[0] | RES | MEAS_CONF[1] | MEAS_CONF[0] | MEAS_TRIG |
| BIT | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| 7:6 | TRES[1:0] | R/W | 00 | Temperature resolution 00: 14 bit 01: 11 bit 10: 8 bit 11: NA |
| 5:4 | HRES[1:0] | R/W | 00 | Humidity resolution 00: 14 bit 01: 11 bit 10: 8 bit 11: NA |
| 3 | RES | R/W | 0 | Reserved |
| 2:1 | MEAS_CONF[1:0] | R/W | 00 | Measurement configuration 00: Humidity + Temperature 01: Temperature only 10: Humidity Only 11: NA |
| 0 | MEAS_TRIG | R/W | 0 | Measurement trigger 0: no action 1: Start measurement Self-cleaning bit when measurement completed |