SNAU287 November   2023 LMK3H0102 , LMK3H0102-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  6. 2Hardware
    1. 2.1 Evaluation Setup Requirement
    2. 2.2 Configuring the EVM
      1. 2.2.1 Configuring the Power Supply
      2. 2.2.2 Configuring the Control Pins
      3. 2.2.3 Configuring the Clock Outputs
      4. 2.2.4 Using the USB Interface Connection
      5. 2.2.5 EVM Quick Start Guide
    3. 2.3 Modes of Operation
  7. 3Software
    1. 3.1 Using TICS Pro with the LMK3H0102EVM
      1. 3.1.1 Using the LMK3H0102 Wizard
        1. 3.1.1.1 Frequency Plan
        2. 3.1.1.2 Output Formats
        3. 3.1.1.3 Output Enable Pin
        4. 3.1.1.4 OTP Options
        5. 3.1.1.5 Review
        6. 3.1.1.6 Design Report
      2. 3.1.2 Live Debugger
        1. 3.1.2.1 FODs
        2. 3.1.2.2 Outputs
        3. 3.1.2.3 Others
      3. 3.1.3 Programming
        1. 3.1.3.1 Registers
        2. 3.1.3.2 OTP Configuration
      4. 3.1.4 Help
        1. 3.1.4.1 Contact TI
    2. 3.2 Using TI’s USB2ANY Module for In-System Programming of the LMK3H0102
      1. 3.2.1 USB2ANY Board Connections
      2. 3.2.2 Ordering a USB2ANY Module
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1.     Trademarks
  10. 6Related Documentation

Configuring the Control Pins

The LMK3H0102 has multiple external control pins to configure the operating mode and initial settings on POR. Figure 3-3 shows how the LMK3H0102 control pins can be configured through the jumpers.

GUID-20230501-SS0I-NPTB-XTML-0ZZR5Z2VMWPS-low.svg Figure 2-3 LMK3H0102EVM Control Jumpers

The REF_CTRL, OE, OTP_SEL0/SCL, and OTP_SEL1/SDA pins are all two level pins, and can be pulled high or low through the jumpers. Additionally, the REF_CTRL and OE pins can be controlled through software via TICS Pro to set the pin voltage.

The FMT_ADDR pin can be connected to VDD, GND, SCL, or SDA, in addition to being controllable via software - all of these options are available using the J5 jumper.

The LMK3H0102 control pins perform different functions depending on the mode of operation.

  • For OTP Mode, refer to Table 3-2 for jumper descriptions.

  • For I2C Mode, refer to Table 3-3 for jumper descriptions.

Table 2-2 OTP Mode Control Pin Behavior
Component

Name

(type)

Description
J1

REF_CTRL

(2-level input)

REF_CTRL Pin

REF_CTRL state is sampled on POR and determines the mode of operation.

REF_CTRL StateOperating Mode

HI: Tie pins 1 & 2

OTP Mode

OTP_SEL0 and OTP_SEL1 pins are sampled on start-up to determine the OTP page to load

LO: Tie pins 5 & 6

Floating (Default)

I2C Mode

FMT_ADDR pin is sampled on the first I2C transaction to determine the I2C address of the device

SW: Tie pins 3 & 4

Pin state is controlled by software.

This option can be used when using an external VDD source to set the pin state through TICS Pro to switch between I2C Mode and OTP Mode on power cycle quickly

J2

OE

(2-level input)

OE Pin

The OE pin controls the output enable, and has the same function regardless of start-up mode.

The default behavior of the pin is active-low; this can be changed to active-high in the Wizard.

OE StateOperating Mode

HI: Tie pins 1 & 2

Disable the clock outputs.

LO: Tie pins 5 & 6 (Default)

Enable the clock outputs.

If the clock outputs are disabled in software, the outputs remain disabled.

SW: Tie pins 3 & 4Pin state is controlled by software
J3 & J4OTP_SEL0

OTP_SEL0 Pin

The OTP_SEL0 and OTP_SEL1 pins control the OTP page loaded from the EFUSE into the active device registers on startup.

OTP_SEL1

OTP_SEL0

OTP Page

LO: Tie J7 pins 2 & 3

LO: Tie J3 pins 2 & 3

OTP Page 0

LO: Tie J7 pins 2 & 3

HI: Tie J3 pins 1 & 2

OTP Page 1

HI: Tie J7 pins 1 & 2

LO: Tie J3 pins 2 & 3

OTP Page 2

HI: Tie J7 pins 1 & 2

HI: Tie J3 pins 1 & 2

OTP Page 3

Connect J7 pin 2 to J6 (Default)

Connect J3 pin 2 to J4 (Default)

Pulled high through resistors.

OTP Page 3

J5FMT_ADDR

FMT_ADDR Pin

The FMT_ADDR pin is ignored by default in LMK3H0102V33 default configuration. Devices with custom configurations can be populated where R9[8] = 1. In this case, the FMT_ADDR pin sets the output format for OUT[1:0].

FMT_ADDR StateOutput Format

HI: Tie J5 pins 1 & 2 (Default)

LP-HCSL 85-Ω Termination
LO: Tie J5 pins 9 & 10LP-HCSL 100-Ω Termination
Software: Tie J5 pins 7 & 8 Pulled to HI or LO using TICS Pro
OTP_SEL0: Tie J5 pins 3 and 4Matches state of OTP_SEL0 pin
OTP_SEL1: Tie J5 pins 5 and 6 Matches state of OTP_SEL1 pin
J6 & J7OTP_SEL1

OTP_SEL1 Pin

See OTP_SEL0 Pin

J22LVL_SFTTie J22 pins 2 & 3 together in OTP Mode.
Table 2-3 I2C Mode Control Pin Behavior
Component

Name

(type)

Description
J1

REF_CTRL

(2-level input)

REF_CTRL Pin

REF_CTRL state is sampled on POR and determines the mode of operation.

REF_CTRL StateOperating Mode

HI: Tie pins 1 & 2

OTP Mode

OTP_SEL0 and OTP_SEL1 pins are sampled on start-up to determine the OTP page to load

LO: Tie pins 5 & 6

Floating (Default, internal pulldown resistor)

I2C Mode

FMT_ADDR pin is sampled on the first I2C transaction to determine the I2C address of the device

SW: Tie pins 3 & 4

Pin state is controlled by software

This option can be used when using an external VDD source to set the pin state through TICS Pro to switch between I2C Mode and OTP Mode on POR quickly

J2

OE

(2-level input)

OE Pin

The OE pin controls the output enable, and has the same function regardless of start-up mode.

The default behavior of the pin is active-low; this can be changed via software to active-high.

OE StateOperating Mode

HI: Tie pins 1 & 2

Disable the clock outputs.

LO: Tie pins 5 & 6 (Default)

Enable the clock outputs.

If the clock outputs are disabled in software, the outputs remain disabled.

SW: Tie pins 3 & 4Pin state is controlled by software
J3 & J4SCL

SCL Pin

The SCL and SDA pins control the I2C interface of the device. If VDD is 1.8 V, then use J22 to level-shift the logic high voltage down to 1.65 V to prevent device damage. SCL is the I2C clock, and SDA is the I2C data.

SCL

SDA

I2C Configuration

Connect J3 pin 2 to J4 (Default)

Connect J7 pin 2 to J6 (Default)

SCL connected to the USB2ANY

SDA connected to the USB2ANY

All other states

I2C disconnected

J5FMT_ADDR

FMT_ADDR Pin

In I2C mode, the I2C address is latched based on the state of the FMT_ADDR pin at the first I2C transaction.

FMT_ADDR StateI2C Address

HI: Tie J5 pins 1 & 2

(default)

0x69
LO: Tie J5 pins 9 & 100x68
SCL: Tie J5 pins 3 and 40x6A
SDA: Tie J5 pins 5 and 60x6B
SW: Tie J5 pins 7 and 8I2C address controlled by software, latched on first I2C transaction
J6 & J7SDA

SDA Pin

See SCL Pin

J22LVL_SFT

I2C Level Shift Pin

The state of this pin determines whether or not the I2C level shifter is enabled.

R6 and R9 are depopulated by default.

LVL_SFT StateLevel Shift Operation

HI: Tie J22 pins 1 and 2 (Default)

Level shifter is active

LO: Tie J22 pins 2 and 3 together

Level shifter is inactive

R6 and R9 must be populated