SNIS245B September 2025 – July 2026 ISOTMP35R-Q1
PRODUCTION DATA
The ISOTMP35R-Q1 provides a low-impedance analog output voltage that is linearly proportional to temperature. The output stage is designed for direct interfacing to analog-to-digital converters (ADCs) and signal conditioning networks commonly used in high-voltage systems.
In addition to providing accurate temperature representation, the output stage is optimized for stable operation under capacitive loading and for robust performance in electrically noisy environments. Output behavior is influenced by the transfer function, load conditions, and common-mode transients, which are described in the following sections.