SNLA224A June   2014  – January 2024 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Theory of Operation for Power Over Coax
    1. 2.1 Inductor Characteristics
    2. 2.2 Capacitor Characteristics
    3. 2.3 Ferrite Bead Characteristics
  6. 3Design Considerations
    1. 3.1 Frequency Range
    2. 3.2 Power Considerations
    3. 3.3 Inductor Size Considerations
    4. 3.4 Layout Considerations
  7. 4FPD-Link PoC Requirements
    1. 4.1 Channel Requirements
    2. 4.2 PoC Noise Requirements
      1. 4.2.1 VPoC Noise and Pulse
      2. 4.2.2 RIN+ Noise
      3. 4.2.3 Causes of PoC Noise
      4. 4.2.4 Noise Measurement Best Practices
      5. 4.2.5 Reducing Effects of PoC Noise
  8. 5TI Recommended PoC Networks
    1. 5.1 PoC Network From FPD-Link III Data Sheet
    2. 5.2 Murata Networks
      1. 5.2.1 Murata Network 1
      2. 5.2.2 Murata Network 2
      3. 5.2.3 Murata Network 3
    3. 5.3 TDK Networks
      1. 5.3.1 TDK Network 1
      2. 5.3.2 TDK Network 2
      3. 5.3.3 TDK Network 3
      4. 5.3.4 TDK Network 4
      5. 5.3.5 TDK Network 5
      6. 5.3.6 TDK Network 6
      7. 5.3.7 TDK Network 7
      8. 5.3.8 TDK Network 8
    4. 5.4 Coilcraft Networks
      1. 5.4.1 Coilcraft Network 1
      2. 5.4.2 Coilcraft Network 2
      3. 5.4.3 Coilcraft Network 3
      4. 5.4.4 Coilcraft Network 4
  9. 6Summary
  10. 7References
  11. 8Revision History

Noise Measurement Best Practices

Proper probing technique is critical to minimize any potential interference or measurement noise when conducting PoC noise measurements. When probing the deserializer board to measure the RIN+ noise of the system, probing the RIN+ pin directly on the IC is recommended. Additionally, ground the probe by accessing the ground plane near the pin directly on the PCB board. Grounding close to the pin helps minimize the ground loop and reduces measurement noise. The probe used to collect noise measurements can also impact the results. Select a probe such that the path to ground is as short as possible. For example, ground the probe using a short ground spring rather than an alligator clip or other types of large clips. This minimizes the ground loop and reduces measurement noise. When measuring noise, it is important that the system under test is an accurate representation of the final operational system. The intended cable type and length must be used with the deserializer, serializer, and imager all configured to operate in the intended operational mode.