SNLA224A June 2014 – January 2024 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1
Designator | Description | Part Number | Vendor |
---|---|---|---|
L1 | Inductor, 100μH | LPS4018-104 | Coilcraft |
L2 | Inductor, 6.8μH | 1205POC-682 | |
L3 | Inductor, 180nH | PFL1005-181 | |
L4 | |||
R1 | 2.61kΩ | ||
R2 | 3.6kΩ | ||
C1 | 100nF | ||
C2 | >10μF |