SNLA267A March   2019  – June 2019 DS90UB953-Q1 , DS90UB954-Q1 , DS90UB960-Q1

 

  1.   How to Design a FPD-Link III System Using DS90UB953-Q1 and DS90UB954-Q1
    1.     Trademarks
    2. 1 Overview
      1. 1.1 System Level Functionality
    3. 2 Basic Design Rules
      1. 2.1 IDX and MODE Pin Verification
        1. 2.1.1 REF Clock, CLK IN, AON and Frequency Selection
          1. 2.1.1.1 Synchronous Mode
          2. 2.1.1.2 Non-Synchronous CLK_IN Mode
          3. 2.1.1.3 Non-Synchronous AON Mode
          4. 2.1.1.4 CSI Throughput
          5. 2.1.1.5 Clocking and Frequency Selection Example
      2. 2.2 Successful I2C Communication With 953 and 954
        1. 2.2.1 Aliasing
        2. 2.2.2 Port Selection on 954
      3. 2.3 I2C Passthrough Verification
      4. 2.4 Basic Diagnostic and Error Registers
    4. 3 Designing the Link Between SER and DES
      1. 3.1 Back Channel Configuration
      2. 3.2 BIST
        1. 3.2.1 BIST Configuration and Status
        2. 3.2.2 BIST Procedure
        3. 3.2.3 List of Registers Used in BIST Script
      3. 3.3 AEQ
      4. 3.4 CML Out
    5. 4 Designing Link Between SER and Image Sensor
      1. 4.1 Sensor Initialization Using SER GPIOs
      2. 4.2 CLKOUT
    6. 5 Designing Link Between DES and ISP
      1. 5.1 Frame Sync
        1. 5.1.1 Using SER GPIOs From the DES
        2. 5.1.2 Internal and External Frame Sync Configuration
        3. 5.1.3 Tables for Using GPIOs and Frame Sync
      2. 5.2 Port Forwarding
      3. 5.3 Pattern Generation
        1. 5.3.1 Accessing Indirect Registers
        2. 5.3.2 Pattern Generation From DES to ISP and SER to DES
    7. 6 Hardware Design
      1. 6.1 Basic I2C Connectors
        1. 6.1.1 I2C Pullups for SDA and SCL
      2. 6.2 AC Capacitor on FPD3 Link
      3. 6.3 Capacitance Used in Loop Filter
      4. 6.4 Critical Signal Routing
      5. 6.5 Time Domain Reflection
      6. 6.6 Return Loss and Insertion Loss
      7. 6.7 Power-over-Coax (PoC)
      8. 6.8 Voltage and Temperature Sensing
    8. 7 Appendix
      1. 7.1 Scripts
        1. 7.1.1  BIST Script
        2. 7.1.2  Example Sensor Initialization Script
        3. 7.1.3  CSI Enable and Port Forwarding Script
        4. 7.1.4  Enabling CMLOUT FPD3 RX Port 0 on 954
        5. 7.1.5  Remote Enabled SER GPIO Toggle Script
        6. 7.1.6  Local SER GPIO Toggle Script
        7. 7.1.7  Internal FrameSync on 953 GPIO1
        8. 7.1.8  External FrameSync on 953 GPIO0
        9. 7.1.9  SER GPIOs as Inputs and Output to DES GPIO
        10. 7.1.10 Pattern Generation on the 953 Script
        11. 7.1.11 Pattern Generation on the 954 Script
        12. 7.1.12 Monitor Errors for Predetermined Time Script
        13. 7.1.13 954 and 953 CSI Register Check Script
        14. 7.1.14 Time Till Lock Script on 953
      2. 7.2 Acknowledgments
  2.   Revision History

List of Registers Used in BIST Script

Table 16. DS90UB954-Q1 Registers Used in BIST Script

DEVICE REGISTER NUMBER REGISTER NAME REGISTER DESCRIPTION
954 0x00 DEVICE_ID I2C device ID for DES. Used in I2C commands
954 0x01 RESET_CTL Responsible for digital resets and analog power down
954 0x5C SER_ALIAS_ID I2C alias ID that is used to communicate to SER from DES
954 0x04 DEVICE_STS General flags that indicate status of device and communication between DES and SER
954 0x4C FPD3_PORT_SEL RX port register
954 0xB3 BIST_CTL Various parameters important for control of BIST
954 0x4D RX_PORT_STS1 General flags that indicate various errors
954 0xD0 PORT_DEBUG Port used for debugging various functions of DES
954 0x55 RX_PAR_ERR_HI Shows 8 most significant bits of errors that occur on the forward channel
954 0x56 RX_PAR_ERR_LOW Shows 8 least significant bits of errors that occur on forward channel

Table 17. DS90UB953-Q1 Registers Used in BIST Script

DEVICE REGISTER NUMBER REGISTER NAME REGISTER DESCRIPTION
953 0x00 DEVICE_ID I2C device ID for SER. Used in I2C commands
953 0x01 RESET_CTL Responsible for digital resets and analog power down
953 0x49 BC_CTRL Back channel control used for clearing errors and TX-RX link detect timer value
953 0x79 BCC_STATUS Group of error flags that indicate various errors over BCC
953 0x52 GENERAL_STS General flags that indicate status of errors and communication between DES and SER
953 0x54 BIST_ERR_CNT 8 bits that count the CRC errors in BIST mode