SNLA466A August 2024 – October 2024 DP83822I , DP83826E , DP83826I , DP83867E , DP83867IR , DP83869HM
| Performance (Acceptance Criteria)(1) | Description |
|---|---|
| Class A | Module shall continue to operate as intended. No loss of function or performance during the test |
| Class B | Temporary degradation of performance during the test is accepted. After the test, module continue to operate as intended without manual intervention |
| Class C | During test, loss of functions accepted, but no destruction of hardware or software. After the test, the module shall continue to operate as intended automatically, after manual restart, or power off, or power on. No self-recovery |
Unlike EMC emission tests, Class A performance for EMI tests has a higher standard than Class B. The standard is not yet fully defined for Class A performance for Ethernet ESD tests. There are different ways to define Class A performance in EMI testing, depending on the customer's requirements:
In most industrial applications, the absence of link drops during EMI tests is defined as Class A performance. Real-time applications, however, often have stricter definitions for Class A performance. For example, EtherCAT application required no more than three consecutive packets errors within 10us during EMI testing are define as Class A performance.