SNLA492 September   2025 TDP2004-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Access Methods
    1. 2.1 Pin-Strap Mode
    2. 2.2 SMBus, I2C Primary Mode
    3. 2.3 SMBus, I2C Secondary Mode
  6. 3Register Mapping
    1. 3.1 Shared Registers
    2. 3.2 Channel Registers
  7. 4RX Equalization Control Settings
  8. 5Flat-Gain
  9. 6RX Equalization and Flat Gain Selection Matrix
  10. 7TDP2004-Q1 Programming Example
    1. 7.1 PD Control Through Register Programming
    2. 7.2 Broadcast Channel CTLE Index or Flat Gain Selection Through Register Programming (CTLE Index 2, Flat Gain 0dB)
    3. 7.3 Individual Channel CTLE Index or Flat Gain Selection Through Register Programming (CTLE Index 2, Flat Gain 0dB)
  11. 8Summary
  12. 9References

RX Equalization and Flat Gain Selection Matrix

Table 6-1 RX Equalization and Flat Gain Selection Matrix
CTLE Index Flat Gian Reg. Range Offset 0x01 Reg. Range Offset 0x03
0 -6dB 0x80 0x00
0 -4dB 0x80 0x01
0 -2dB 0x80 0x03
0 0dB (default) 0x80 0x05
0 2dB 0x80 0x07
1 -6dB 0x88 0x00
1 -4dB 0x88 0x01
1 -2dB 0x88 0x03
1 0dB (default) 0x88 0x05
1 2dB 0x88 0x07
2 -6dB 0x98 0x00
2 -4dB 0x98 0x01
2 -2dB 0x98 0x03
2 0dB (default) 0x98 0x05
2 2dB 0x98 0x07
Default -6dB 0x00 0x00
Default -4dB 0x00 0x01
Default -2dB 0x00 0x03
Default 0dB (default) 0x00 0x05
Default 2dB 0x00 0x07
5 -6dB 0x00 0x08
5 -4dB 0x00 0x09
5 -2dB 0x00 0x0B
5 0dB (default) 0x00 0x0D
5 2dB 0x00 0x0F
6 -6dB 0x08 0x08
6 -4dB 0x08 0x09
6 -2dB 0x08 0x0B
6 0dB (default) 0x08 0x0D
6 2dB 0x08 0x0F
7 -6dB 0x10 0x08
7 -4dB 0x10 0x09
7 -2dB 0x10 0x0B
7 0dB 9default) 0x10 0x0D
7 2dB 0x10 0x0F
8 -6dB 0x18 0x18
8 -4dB 0x18 0x19
8 -2dB 0x18 0x1B
8 0dB (default) 0x18 0x1D
8 2dB 0x18 0x1F
9 -6dB 0x20 0x18
9 -4dB 0x20 0x19
9 -2dB 0x20 0x1B
9 0dB (default) 0x20 0x1D
9 2dB 0x20 0x1F
10 -6dB 0x29 0x38
10 -4dB 0x29 0x39
10 -2dB 0x29 0x3B
10 -2dB 0x29 0x3D
10 0dB (default) 0x29 0x3F
11 -6dB 0x31 0x38
11 -4dB 0x31 0x39
11 -2dB 0x31 0x3B
11 0dB (default) 0x31 0x3D
11 2dB 0x31 0x3F
12 -6dB 0x41 0x38
12 -4dB 0x41 0x39
12 -2dB 0x41 0x3B
12 0dB (default) 0x41 0x3D
12 2dB 0x41 0x3F
13 -6dB 0x51 0x38
13 -4dB 0x51 0x39
13 -2dB 0x51 0x3B
13 0dB (default) 0x51 0x3D
13 2dB 0x51 0x3F
14 -6dB 0x52 0x78
14 -4dB 0x52 0x79
14 -2dB 0x52 0x7B
14 0dB (default) 0x52 0x7D
14 2dB 0x52 0x7F
15 -6dB 0x5B 0x78
15 -4dB 0x5B 0x79
15 -2dB 0x5B 0x7B
15 0dB (default) 0x5B 0x7D
15 2dB 0x5B 0x7F
16 -6dB 0x64 0x78
16 -4dB 0x64 0x79
16 -2dB 0x64 0x7B
16 0dB (default) 0x64 0x7D
16 2dB 0x64 0x7F
17 -6dB 0x6D 0x78
17 -4dB 0x6D 0x79
17 -2dB 0x6D 0x7B
17 0dB (default) 0x6D 0x7D
17 2dB 0x6D 0x7F
18 -6dB 0x76 0x78
18 -4dB 0x76 0x79
18 -2dB 0x76 0x7B
18 0dB (default) 0x76 0x7D
18 2dB 0x76 0x7F
19 -6dB 0x7F 0x78
19 -4dB 0x7F 0x79
19 -2dB 0x7F 0x7B
19 0dB (default) 0x7F 0x7D
19 2dB 0x7F 0x7F