SNLA498 August   2026 DS90UB948-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB984-Q1 , DS90UB988-Q1

 

  1.   1
  2.   Abstract
  3. 1Fundamentals of S-Parameter Theory
    1. 1.1 Characteristic Impedance Explained
    2. 1.2 Reflection Coefficient Explained
    3. 1.3 Insertion Loss Explained
    4. 1.4 Return Loss Explained
    5. 1.5 Two-Port and Four-Port S-Parameters Explained
  4. 2S-Parameter Measurement Methods and Calibration Techniques
    1. 2.1 Introduction to Vector Network Analyzer Principles
    2. 2.2 TDR Measurement Explained
    3. 2.3 VNA Calibration Operating Procedure
    4. 2.4 Test Methods for S11 and S21
  5. 3FPD-Link Channel Specification Analysis
    1. 3.1 Overview of Total Link, PCB, and Cable Channel Specifications
    2. 3.2 Channel Specification Analysis
    3. 3.3 Key Design and Test Considerations for the FPD-Link Channel Specification
  6. 4Conclusion
  7. 5References

Abstract

This document was translated from a simplified Chinese source. (ZHCAG93)

With the rapid advancement of Advanced Driver Assistance Systems (ADAS) and In-Vehicle Infotainment (IVI) systems, the number of onboard sensors—such as cameras, radars, and displays—along with their associated bandwidth requirements, has grown exponentially. FPD-Link, a high-speed serializer/deserializer (SerDes) technology developed by Texas Instruments specifically for automotive video transmission, supports data rates of up to several gigabits per second over coaxial cables or shielded twisted pairs (STP). It is widely deployed in infotainment, ADAS camera links, and automotive radar transmission. As FPD-Link evolves from the third generation (FPD-Link III, 4.16Gbps) to the fourth generation (FPD-Link IV, 7.55Gbps and beyond), the challenges associated with signal integrity and link design have become increasingly significant.

S-parameters (Scattering Parameters) are a fundamental tool for characterizing the performance of RF and high-speed digital links, providing a comprehensive description of a transmission channel's reflection characteristics (return loss, S11 or S22) and transmission characteristics (insertion loss, S21 or S12). In FPD-Link automotive applications, S-parameters are utilized throughout the entire product lifecycle—from chip design and board development to cable/connector selection and full-vehicle validation. They serve as a critical basis for channel budget allocation, fault diagnosis, and link margin assessment.

This paper, targeting FPD-Link automotive applications as the ultimate objective, provides a systematic and in-depth analysis of S-parameter theory, physical interpretation, and key specifications in the context of the FPD-Link Channel Specification. It details Vector Network Analyzer (VNA) measurement methodologies and focuses on the practical application of S-parameters in vehicle-level channel budget allocation, PCB material selection, and connector and harness testing standards. Furthermore, drawing on typical debugging case studies, this paper offers diagnostic strategies and troubleshooting approaches for common S-parameter anomalies, enabling engineers to develop comprehensive S-parameter analysis capabilities in ADAS and IVI system development, thereby ensuring signal integrity in high-speed serial links from theory to measurement.