SNLS505H July 2016 – July 2026 DP83822H , DP83822HF , DP83822I , DP83822IF
PRODUCTION DATA
The use of a 25MHz, parallel, 20pF load crystal is recommended if operating with a crystal. Figure 9-4 shows a typical connection diagram for a crystal resonator circuit. The load capacitor values can vary with the crystal vendors; check with the vendor for the recommended loads.
Figure 9-4 Crystal
Oscillator Circuit| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Frequency | 25 | MHz | |||
| Frequency Tolerance | Including operational temperature, aging and other factors | -100 | 100 | ppm | |
| Rise / Fall Time | 10% - 90% | 8 | nsec | ||
| Jitter (Short Term) | Cycle-to-cycle | 50 | 100 | psec | |
| Jitter (Long Term) | Accumulative over 10ms | 1 | nsec | ||
| Symmetry | Duty Cycle | 40 | 60 | % | |
| Load Capacitance | 15 | 30 | pF |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Frequency | 50 | MHz | |||
| Frequency Tolerance | Including operational temperature, aging and other factors | -100 | 100 | ppm | |
| Rise / Fall Time | 10% - 90% | 8 | nsec | ||
| Jitter (Short Term) | Cycle-to-cycle | 50 | psec | ||
| Jitter (Long Term) | Accumulative over 10ms | 1 | nsec | ||
| Symmetry | Duty Cycle | 40 | 60 | % | |
| Load Capacitance | 15 | 30 | pF |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Frequency | 25 | MHz | |||
| Frequency Tolerance | Including operational temperature, aging, and other factors | -100 | 100 | ppm | |
| Load Capacitance | 10 | 40 | pF |