SNLS505H July 2016 – July 2026 DP83822H , DP83822HF , DP83822I , DP83822IF
PRODUCTION DATA
When operating in 10BASE-Te or 100BASE-TX mode, signals can be looped back after the analog front-end. Analog Loopback requires 100Ω terminations across pins #1 and #2, as well as 100Ω terminations across pins #3 and #6 at the RJ45.
Analog Loopback is enabled by setting bit[3] in the BISCR.