SNLS676B May 2022 – July 2026 DP83TC813R-Q1 , DP83TC813S-Q1
PRODUCTION DATA
The user can wake up the DP83TC813S-Q1 remotely through energy detection on the MDI or locally using the WAKE pin. For local wake, the WAKE pin must be pulled HIGH. If the WAKE pin is tied LOW, the PHY only exits sleep if energy is detected on the MDI.