SNLS676B May 2022 – July 2026 DP83TC813R-Q1 , DP83TC813S-Q1
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input Voltage | VDDA | –0.3 | 4 | V | |
| Input Voltage | VDDIO/VDDMAC (3.3V) | –0.3 | 4 | V | |
| Input Voltage | VDDIO/VDDMAC (2.5V) | –0.3 | 4 | V | |
| Input Voltage | VDDIO/VDDMAC (1.8V) | –0.3 | 4 | V | |
| Input Voltage | VSLEEP | -0.3 | 4 | V | |
| Pins | MDI | –0.3 | 4 | V | |
| Pins | MAC interface | –0.3 | VDDMAC + 0.3 | V | |
| Pins | MDIO, MDC, GPIO, XI, XO, INT, RESET, CLKOUT | –0.3 | VDDIO + 0.3 | V | |
| Pins | WAKE, INH | –0.3 | VSLEEP + 0.3 | V | |
| DC Output Voltage | All Pins | –0.3 | 4 | V | |
| TJ | Junction Temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |