SNLS742A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | LED_2 Polarity | LED_2 Override Value | LED_2 Override Enable | ||||
| RO-0 | RO-0 | RO-0 | RO-0 | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | LED_1 Polarity | LED_1 Override Value | LED_1 Override Enable | Reserved | LED_0 Polarity | LED_0 Override Value | LED_0 Override Enable |
| RO-0 | RW/Strap | RO-0 | RO-0 | RO-0 | RW/Strap | RO-0 | |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15:11 | Reserved | RO | 0 | Reserved |
| 10 | LED_2 Polarity | RW | 0 | LED_2 Polarity: 1 = Active HIGH 0 = Active LOW |
| 9 | LED_2 Override Value | RW | 0 | LED_2 Override Value: 1 = Force HIGH 0 = Force LOW |
| 8 | LED_2 Override Enable | RW | 0 | LED_2 Override Enable: 1 = Enable force override 0 = Normal operation |
| 7 | Reserved | RO | 0 | Reserved |
| 6 | LED_1 Polarity | RW | Strap | LED_1 Polarity: 1 = Active HIGH 0 = Active LOW |
| 5 | LED_1 Override Value | RW | 0 | LED_1 Override Value: 1 = Force HIGH 0 = Force LOW |
| 4 | LED_1 Override Enable | RW | 0 | LED_1 Override Enable: 1 = Enable force override 0 = Normal operation |
| 3 | Reserved | RO | 0 | Reserved |
| 2 | LED_0 Polarity | RW | Strap | LED_0 Polarity: 1 = Active HIGH 0 = Active LOW |
| 1 | LED_0 Override Value | RW | 0 | LED_0 Override Value: 1 = Force HIGH 0 = Force LOW |
| 0 | LED_0 Override Enable | RW | 0 | LED_0 Override Enable: 1 = Enable force override 0 = Normal operation |