DP83TC811-Q1

ACTIVE

DP83TC811-Q1

ACTIVE

Product details

Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, JTAG1149.1, Single supply, WoL I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, JTAG1149.1, Single supply, WoL I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
VQFN (RHA) 36 36 mm² (6 mm × 6 mm)
  • 100BASE-T1 – IEEE 802.3bw compliant
    • OPEN alliance qualified
    • Interoperable with BroadR-Reach and 100BASE-T1 PHYs
  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125 °C ambient operating temperature
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C5 for all pins except pin 5
    • Device CDM ESD classification level C3 for pin 5
    • Device IEC61000-4-2 ESD classification level 4 for pins 12 and 13: ±8-kV contact discharge
  • MAC interfaces: MII, RMII, RGMII and SGMII
  • VQFN, wettable flank packaging
  • IEEE 1588 SFD support
  • Low transmit and receive latency for AVB/TSN
  • Low active power operation: < 230mW
  • Configurable I/O Voltages: 3.3V, 2.5V, and 1.8V
  • Power savings features:
    • Sleep, Standby and Disable
    • Wake-on-LAN (WoL)
  • Diagnostic tool kit
    • Signal Quality Indication (SQI)
    • Time Domain Reflectometry (TDR)
    • Electrostatic discharge sensor
    • Voltage sensor
    • Temperature sensor
    • PRBS Built-In Self-Test (BIST)
  • 100BASE-T1 – IEEE 802.3bw compliant
    • OPEN alliance qualified
    • Interoperable with BroadR-Reach and 100BASE-T1 PHYs
  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125 °C ambient operating temperature
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C5 for all pins except pin 5
    • Device CDM ESD classification level C3 for pin 5
    • Device IEC61000-4-2 ESD classification level 4 for pins 12 and 13: ±8-kV contact discharge
  • MAC interfaces: MII, RMII, RGMII and SGMII
  • VQFN, wettable flank packaging
  • IEEE 1588 SFD support
  • Low transmit and receive latency for AVB/TSN
  • Low active power operation: < 230mW
  • Configurable I/O Voltages: 3.3V, 2.5V, and 1.8V
  • Power savings features:
    • Sleep, Standby and Disable
    • Wake-on-LAN (WoL)
  • Diagnostic tool kit
    • Signal Quality Indication (SQI)
    • Time Domain Reflectometry (TDR)
    • Electrostatic discharge sensor
    • Voltage sensor
    • Temperature sensor
    • PRBS Built-In Self-Test (BIST)

The DP83TC811-Q1 device is an IEEE 802.3bw-compliant automotive PHYTER™ Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded single twisted-pair cables. The device provides xMII flexibility with support for standard MII, RMII, RGMII, and SGMII MAC interfaces.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. The tool is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC811-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The DP83TC811-Q1 is housed in a 6.00mm × 6.00mm, 36-pin VQFN wettable flank package.

The DP83TC811-Q1 device is an IEEE 802.3bw-compliant automotive PHYTER™ Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded single twisted-pair cables. The device provides xMII flexibility with support for standard MII, RMII, RGMII, and SGMII MAC interfaces.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. The tool is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC811-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The DP83TC811-Q1 is housed in a 6.00mm × 6.00mm, 36-pin VQFN wettable flank package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DP83TC811-Q1 Low Power Automotive 100BASE-T1 Ethernet Physical Layer Transceiver datasheet (Rev. A) PDF | HTML Apr 22, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83TC811EVM — DP83TC811 100BASE-T1 to 100BASE-TX automotive Ethernet PHY media converter evaluation module

The DP83TC811EVM is IEEE 802.3bw compliant, supporting 100BASE-T1. The DP83TC811R and DP83822H are configured in RGMII back-to-back, allowing a seamless media conversion from 100BASE-T1 to 100BASE-TX. This design has been tested and validated at UNH for 100BASE-T1 compliance.

The DP83TC811EVM (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

DIEP — Debug Interface for Ethernet PHYs (DIEP)

The drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers. Linux and RTOS drivers can be found on our github.

 

Supported products & hardware
Reference design

TIDA-020047 — Two-device mmWave cascade reference design for automotive 4D imaging radar

This automotive radar reference design is a cascaded 76-GHz to 81-GHz radar sensor module. This includesa two-device cascaded array of AWR2243 devices and an AM2732R radar processor. In this cascaded radar configuration, a primary device distributes a 20-GHz local-oscillator (LO) signal to both (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 36 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos