SNLS742A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | Descrambler Error Count Configuration | ||||||
| RW-00 | RW-00 1010 | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | Remote Receiver Configuration | ||||||
| RW-000 | RW-0 0101 | ||||||
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15:14 | Reserved | RW | 00 | Reserved |
| 13:9 | Descrambler Error Count Configuration | RW | 00 101 | Descrambler Error Count
Configuration: Determines the number of error (non-idle) symbols to determine descrambler loss of lock (no LINK) Default set to 10 symbols |
| 8:5 | Reserved | RW | 0 000 | Reserved |
| 4:0 | Remote Receiver Configuration | RW | 0 0101 | Remote Receiver
Configuration: Determines the number of error symbols for remote receiver status to go LOW. Default set to 5 symbols |