SNLS742A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | |||||||
| RW-0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Autonomous Command | Reserved | Sleep Enable | LPS Transmission Enable | ||||
| RW/COR/Strap | RW-01 10 | RW-1 | RW-0 | ||||
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15:7 | Reserved | RW | 0 | Reserved |
| 6 | Autonomous Command | RW, COR | Strap | Autonomous Command: 1 = Device in Autonomous operation 0 = Device in Managed operation Note: This bit is a one-time event. Once written to or read, the bit will always read 0b0. Managed mode can only be entered at power-up or reset when the bootstrap is sampled. |
| 5:2 | Reserved | RW | 01 10 | Reserved |
| 1 | Sleep Enable | RW | 1 | Sleep Enable: 1 = Sleep enabled 0 = Standby enabled The device will transition to Sleep state after negotiating with a Link Partner if this bit is set. Otherwise, once LPS negotiation is complete, the device will transition to Standby. |
| 0 | LPS Transmission Enable | RW | 0 | LPS Transmission Enable: 1 = Device allowed to send LPS code-groups 0 = No LPS code-groups enabled Device is only allowed to send LPS code-groups when this bit is set. |