SNLU334A December   2023  – August 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  DS320PR410 5-Level I/O Control Inputs
    2. 2.2  DS320PR410 Modes of Operation
    3. 2.3  DS320PR410 SMBus or I2C Register Control Interface
    4. 2.4  DS320PR410 Equalization Control
    5. 2.5  DS320PR410 RX Detect State Machine
    6. 2.6  DS320PR410 DC Gain Control
    7. 2.7  DS320PR410 EVM Global Controls
    8. 2.8  DS320PR410-RSC-EVM Downstream Devices Control
    9. 2.9  DS320PR410-RSC-EVM Upstream Devices Control
    10. 2.10 Quick-Start Guide (Pin Mode)
    11. 2.11 Quick-Start Guide (SMBus / I2C Secondary Mode)
  9. 3Implementation Results
    1. 3.1 Test Setup and Results
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6References
  13. 7Revision History

Introduction

The DS320PR410-RSC-EVM evaluation module features eight DS320PR410 linear redrivers that can extend the transmission distance of a PCIe Gen-5 x16 bus. The evaluation module can directly be plugged into a PCIe slot on a server or PC motherboard using one end of the board, and paired up with a PCIe add-in card using the straddle mount connector attached to the other end of the board.

This user's guide describes the characteristics, operation, and use of the DS320PR410-RSC-EVM evaluation module. The user's guide details how to set up and configure hardware and reviews various aspects of the software operation. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the DS320PR410-RSC-EVM. This user's guide also provides information on the operating procedure, input and output connections, an electrical schematic, printed circuit board (PCB) layout drawings, and a Bill of Materials (BOM) for the EVM.