SNLU334A December 2023 – August 2024
Each DS320PR410 features 5-level input pins (MODE, GAIN, RX_DET, EQ0 / ADDR0, and EQ1 / ADDR1) that are used to control the configuration of the device. These 5-level inputs use a resistor divider to help set the four valid levels to provide a wider range of control settings.
| PIN LEVEL | PIN SETTING |
|---|---|
| L0 | 1kΩ to GND |
| L1 | 8.25kΩ to GND |
| L2 | 24.9kΩ to GND |
| L3 | 75kΩ to GND |
| L4 | Float |