SNLU334A December   2023  – August 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  DS320PR410 5-Level I/O Control Inputs
    2. 2.2  DS320PR410 Modes of Operation
    3. 2.3  DS320PR410 SMBus or I2C Register Control Interface
    4. 2.4  DS320PR410 Equalization Control
    5. 2.5  DS320PR410 RX Detect State Machine
    6. 2.6  DS320PR410 DC Gain Control
    7. 2.7  DS320PR410 EVM Global Controls
    8. 2.8  DS320PR410-RSC-EVM Downstream Devices Control
    9. 2.9  DS320PR410-RSC-EVM Upstream Devices Control
    10. 2.10 Quick-Start Guide (Pin Mode)
    11. 2.11 Quick-Start Guide (SMBus / I2C Secondary Mode)
  9. 3Implementation Results
    1. 3.1 Test Setup and Results
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6References
  13. 7Revision History

DS320PR410-RSC-EVM Downstream Devices Control

Table 2-8 shows the DS320PR410-RSC-EVM downstream device controls that affect DS1, DS2, DS3, and DS4 devices on the board.

Table 2-8 EVM Downstream Devices Controls
COMPONENTNAMEFUNCTION / DESCRIPTION
J14

4x2 Header

Gain Controls tied to GAIN pins of all downstream device banks (GAIN_DS)
L0: –6dB Gain Setting
L1: –4dB Gain Setting
L2: –2dB Gain Setting
L3: +2dB Gain Setting
L4: 0dB Gain Setting (Default)
J1517x2 Header

Pin Mode (Default): EQ1 controls for each downstream device and device bank.

Use pins 1–8 for configuring EQ1 pin of DS1 device.

Use pins 9–16 for configuring EQ1 pin of DS2 device.

Use pins 17–24 for configuring EQ1 pin of DS3 device.

Use pins 25–32 for configuring EQ1 pin of DS4 device.

SMBus, I2C Modes: ADDR1 controls for each downstream device.

Use pins 1–8 for configuring ADDR1 pin of DS1 device.

Use pins 9–16 for configuring ADDR1 pin of DS2 device.

Use pins 17–24 for configuring ADDR1 pin of DS3 device.

Use pins 25–31 for configuring ADDR1 pin of DS4 device.

Install a shunt to achieve L0, L1, L2 or L3 level on the pin. Leave floating to achieve L4 level on the pin.

J1617x2 Header

Pin Mode (Default): EQ0 controls for each downstream device and device bank.

Use pins 1–8 for configuring EQ0 pin of DS1 device.

Use pins 9–16 for configuring EQ0 pin of DS2 device.

Use pins 17–24 for configuring EQ0 pin of DS3 device.

Use pins 25–32 for configuring EQ0 pin of DS4 device.

SMBus, I2C Modes: ADDR0 controls for each downstream device.

Use pins 1–8 for configuring ADDR0 pin of DS1 device.

Use pins 9–16 for configuring ADDR0 pin of DS2 device.

Use pins 17–24 for configuring ADDR0 pin of DS3 device.

Use pins 25–31 for configuring ADDR0 pin of DS4 device.

Install a shunt to achieve L0, L1, L2 or L3 level on the pin. Leave floating to achieve L4 level on the pin.

J173x1 HeaderGAIN / SDA Dual Function Pin Provision for DS1 Device.

Install shunt across pins 1-2 for operation in Pin Mode (Default)

Install shunt across pins 2-3 for operation in SMBus, I2C Modes

J183x1 HeaderRX_DET / SCL Dual Function Pin Provision for DS1 Device.

Install shunt across pins 1-2 for operation in Pin Mode (Default)

Install shunt across pins 2-3 for operation in SMBus, I2C Modes

J193x1 HeaderGAIN / SDA Dual Function Pin Provision for DS2 Device.

Install shunt across pins 1-2 for operation in Pin Mode (Default)

Install shunt across pins 2-3 for operation in SMBus, I2C Modes

J20 3x1 Header RX_DET / SCL Dual Function Pin Provision for DS2 Device.

Install shunt across pins 1-2 for operation in Pin Mode (Default)

Install shunt across pins 2-3 for operation in SMBus, I2C Modes

J21 3x1 Header GAIN / SDA Dual Function Pin Provision for DS3 Device.

Install shunt across pins 1-2 for operation in Pin Mode (Default)

Install shunt across pins 2-3 for operation in SMBus, I2C Modes

J22 3x1 Header RX_DET / SCL Dual Function Pin Provision for DS3 Device.

Install shunt across pins 1-2 for operation in Pin Mode (Default)

Install shunt across pins 2-3 for operation in SMBus, I2C Modes

J23 3x1 Header GAIN / SDA Dual Function Pin Provision for DS4 Device.

Install shunt across pins 1-2 for operation in Pin Mode (Default)

Install shunt across pins 2-3 for operation in SMBus, I2C Modes

J24 3x1 Header RX_DET / SCL Dual Function Pin Provision for DS4 Device

Install shunt across pins 1-2 for operation in Pin Mode (Default)

Install shunt across pins 2-3 for operation in SMBus, I2C Modes