SNLU334A December 2023 – August 2024
The DS320PR410-RSC-EVM evaluation module provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS320PR410 Four-Channel PCI-Express 5.0 Linear Redriver. This evaluation board can be used for standard compliance testing, performance evaluation, and initial system prototyping.