SNOS749G September 1995 – November 2025 LMC6772 , LMC6772-Q1
PRODUCTION DATA
The output of the LMC6772 is the uncommitted drain of the output NMOS transistor. Many drains can be tied together to provide an output OR'ing function. An output pullup resistor can be connected to any available power supply voltage within the permitted power supply range.
Figure 6-4 Universal Logic Level ShifterThe two 1kΩ resistors bias the input to half of the power supply voltage. The pull-up resistor gets connected to the output logic supply. Due to the wide operating range, the LMC6772 is well suited for logic level shifting applications.