SNOS749G September   1995  – November 2025 LMC6772 , LMC6772-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Operating Ratings
    3. 5.3 2.7V Electrical Characteristics
    4. 5.4 5.0V and 15.0V Electrical Characteristics
    5. 5.5 AC Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6Application Information
    1. 6.1 Application Information Disclaimer
    2. 6.2 Input Common-Mode Voltage Range
    3. 6.3 Low Voltage Operation
    4. 6.4 Output Short Circuit Current
    5. 6.5 Hysteresis
    6. 6.6 Spice Macromodel
    7. 6.7 Typical Applications
      1. 6.7.1 Universal Logic Level Shifter
      2. 6.7.2 One-Shot Multivibrator
      3. 6.7.3 Bi-Stable Multivibrator
      4. 6.7.4 Zero Crossing Detector
      5. 6.7.5 Oscillator
  8. 7Device and Documentation Support
    1. 7.1 Documentation Support
    2. 7.2 Trademarks
    3. 7.3 Electrostatic Discharge Caution
    4. 7.4 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

One-Shot Multivibrator

LMC6772 One-Shot MultivibratorFigure 6-5 One-Shot Multivibrator

A monostable multivibrator has one stable state that is maintained indefinitely until triggered externally to another quasi-stable state. A monostable multivibrator can thus be used to generate a pulse of a desired width.

The desired pulse width is set by adjusting the values of C2 and R4. The resistor divider of R1 and R2 can be used to determine the magnitude of the input trigger pulse. The LMC6772 will change state when V1 < V2. Diode D2 provides a rapid discharge path for capacitor C2 to reset at the end of the pulse. The diode also prevents the non-inverting input from being driven below ground.