SNOS749G
September 1995 – November 2025
LMC6772
,
LMC6772-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Operating Ratings
5.3
2.7V Electrical Characteristics
5.4
5.0V and 15.0V Electrical Characteristics
5.5
AC Electrical Characteristics
5.6
Typical Characteristics
6
Application Information
6.1
Application Information Disclaimer
6.2
Input Common-Mode Voltage Range
6.3
Low Voltage Operation
6.4
Output Short Circuit Current
6.5
Hysteresis
6.6
Spice Macromodel
6.7
Typical Applications
6.7.1
Universal Logic Level Shifter
6.7.2
One-Shot Multivibrator
6.7.3
Bi-Stable Multivibrator
6.7.4
Zero Crossing Detector
6.7.5
Oscillator
7
Device and Documentation Support
7.1
Documentation Support
7.2
Trademarks
7.3
Electrostatic Discharge Caution
7.4
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
1
Features
Low Power Consumption (Max): I
S
= 10μA
Wide Range of Supply Voltages: 2.7V to 15V
Rail-to-Rail Input Common Mode Voltage Range
Open Drain Output
Short Circuit Protection: 40mA
Propagation Delay (V
S
= 5V, 100mV Overdrive): 420ns
LMC6772Q is AEC-Q Qualified
LMC6772Q has −40°C to 125°C Temperature Range