SNOS749G September   1995  – November 2025 LMC6772 , LMC6772-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Operating Ratings
    3. 5.3 2.7V Electrical Characteristics
    4. 5.4 5.0V and 15.0V Electrical Characteristics
    5. 5.5 AC Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6Application Information
    1. 6.1 Application Information Disclaimer
    2. 6.2 Input Common-Mode Voltage Range
    3. 6.3 Low Voltage Operation
    4. 6.4 Output Short Circuit Current
    5. 6.5 Hysteresis
    6. 6.6 Spice Macromodel
    7. 6.7 Typical Applications
      1. 6.7.1 Universal Logic Level Shifter
      2. 6.7.2 One-Shot Multivibrator
      3. 6.7.3 Bi-Stable Multivibrator
      4. 6.7.4 Zero Crossing Detector
      5. 6.7.5 Oscillator
  8. 7Device and Documentation Support
    1. 7.1 Documentation Support
    2. 7.2 Trademarks
    3. 7.3 Electrostatic Discharge Caution
    4. 7.4 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Description

The LMC6772 is an ultra low power dual comparator with a maximum 10μA power supply current. The comparators are designed to operate over a wide range of supply voltages, with a minimum supply voltage of 2.7V.

The common mode voltage range of the LMC6772 exceeds both the positive and negative supply rails, a significant advantage in single supply applications. The open drain output of the LMC6772 allows for wired-OR configurations. The open drain output also offers the advantage of allowing the output to be pulled to any voltage rail up to 15V, regardless of the supply voltage of the LMC6772.

The LMC6772 is targeted for systems where low power consumption is the critical parameter. Ensured operation at supply voltages of 2.7V and rail-to-rail performance makes this comparator well suited for battery-powered applications.

Refer to the LMC6762 datasheet for a push-pull output stage version of this device.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
LMC6772x SOIC (8) 3.91mm × 4.90mm
VSSOP (8) 3.00mm × 3.00mm
For more information, see Section 9.
The package size (length × width) is a nominal value and includes pins, where applicable.

LMC6772 Functional Block Diagram

Functional Block Diagram