SNOSAS1B November   2010  – September 2025 LMD18200QML

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Functional Diagram
  6. 5 Absolute Maximum Ratings
  7. 6 Operating Ratings
  8. 7 Quality Conformance Inspection
  9. 8 LMD18200 Electrical Characteristics DC Parameters
  10. 9 Typical Performance Characteristics
  11. 10Test Circuit
    1. 10.1 Switching Time Definitions
  12. 11Pinout Description
    1. 11.1 Application Information
      1. 11.1.1 TYPES OF PWM SIGNALS
      2. 11.1.2 SIGNAL TRANSITION REQUIREMENTS
      3. 11.1.3 USING THE CURRENT SENSE OUTPUT
      4. 11.1.4 USING THE THERMAL WARNING FLAG
      5. 11.1.5 SUPPLY BYPASSING
      6. 11.1.6 CURRENT LIMITING
      7. 11.1.7 INTERNAL CHARGE PUMP AND USE OF BOOTSTRAP CAPACITORS
      8. 11.1.8 INTERNAL PROTECTION DIODES
    2. 11.2 Typical Applications
      1. 11.2.1 FIXED OFF-TIME CONTROL
      2. 11.2.2 TORQUE REGULATION
      3. 11.2.3 VELOCITY REGULATION
  13. 12Revision History

Description

The LMD18200 is a 2.4A H-Bridge designed for motion control applications. The device is built using a multi-technology process which combines bipolar and CMOS control circuitry with DMOS power devices on the same monolithic structure. Ideal for driving DC and stepper motors; the LMD18200 accommodates peak output currents up to 6A. An innovative circuit which facilitates low-loss sensing of the output current has been implemented.

LMD18200QML 24-Lead Dual-in-Line Package Top View See Package NAZ0024B 24-Lead Dual-in-Line Package Top View See Package NAZ0024B