SNOSAS1B November   2010  – September 2025 LMD18200QML

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Functional Diagram
  6. 5 Absolute Maximum Ratings
  7. 6 Operating Ratings
  8. 7 Quality Conformance Inspection
  9. 8 LMD18200 Electrical Characteristics DC Parameters
  10. 9 Typical Performance Characteristics
  11. 10Test Circuit
    1. 10.1 Switching Time Definitions
  12. 11Pinout Description
    1. 11.1 Application Information
      1. 11.1.1 TYPES OF PWM SIGNALS
      2. 11.1.2 SIGNAL TRANSITION REQUIREMENTS
      3. 11.1.3 USING THE CURRENT SENSE OUTPUT
      4. 11.1.4 USING THE THERMAL WARNING FLAG
      5. 11.1.5 SUPPLY BYPASSING
      6. 11.1.6 CURRENT LIMITING
      7. 11.1.7 INTERNAL CHARGE PUMP AND USE OF BOOTSTRAP CAPACITORS
      8. 11.1.8 INTERNAL PROTECTION DIODES
    2. 11.2 Typical Applications
      1. 11.2.1 FIXED OFF-TIME CONTROL
      2. 11.2.2 TORQUE REGULATION
      3. 11.2.3 VELOCITY REGULATION
  13. 12Revision History

INTERNAL CHARGE PUMP AND USE OF BOOTSTRAP CAPACITORS

To turn on the high-side (sourcing) DMOS power devices, the gate of each device must be driven approximately 8V more positive than the supply voltage. To achieve this an internal charge pump is used to provide the gate drive voltage. As shown in Figure 11-4, an internal capacitor is alternately switched to ground and charged to about 14V, then switched to V supply thereby providing a gate drive voltage greater than V supply. This switching action is controlled by a continuously running internal 300 kHz oscillator. The rise time of this drive voltage is typically 20 μs which is suitable for operating frequencies up to 1 kHz.

LMD18200QML Internal Charge Pump CircuitryFigure 11-4 Internal Charge Pump Circuitry

For higher switching frequencies, the LMD18200 provides for the use of external bootstrap capacitors. The bootstrap principle is in essence a second charge pump whereby a large value capacitor is used which has enough energy to quickly charge the parasitic gate input capacitance of the power device resulting in much faster rise times. The switching action is accomplished by the power switches themselves Figure 11-5. External 10 nF capacitors, connected from the outputs to the bootstrap pins of each high-side switch provide typically less than 100 ns rise times allowing switching frequencies up to 500 kHz.

LMD18200QML Bootstrap CircuitryFigure 11-5 Bootstrap Circuitry