SNOSAS1B November   2010  – September 2025 LMD18200QML

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Functional Diagram
  6. 5 Absolute Maximum Ratings
  7. 6 Operating Ratings
  8. 7 Quality Conformance Inspection
  9. 8 LMD18200 Electrical Characteristics DC Parameters
  10. 9 Typical Performance Characteristics
  11. 10Test Circuit
    1. 10.1 Switching Time Definitions
  12. 11Pinout Description
    1. 11.1 Application Information
      1. 11.1.1 TYPES OF PWM SIGNALS
      2. 11.1.2 SIGNAL TRANSITION REQUIREMENTS
      3. 11.1.3 USING THE CURRENT SENSE OUTPUT
      4. 11.1.4 USING THE THERMAL WARNING FLAG
      5. 11.1.5 SUPPLY BYPASSING
      6. 11.1.6 CURRENT LIMITING
      7. 11.1.7 INTERNAL CHARGE PUMP AND USE OF BOOTSTRAP CAPACITORS
      8. 11.1.8 INTERNAL PROTECTION DIODES
    2. 11.2 Typical Applications
      1. 11.2.1 FIXED OFF-TIME CONTROL
      2. 11.2.2 TORQUE REGULATION
      3. 11.2.3 VELOCITY REGULATION
  13. 12Revision History

TYPES OF PWM SIGNALS

The LMD18200 readily interfaces with different forms of PWM signals. Use of the part with two of the more popular forms of PWM is described in the following paragraphs.

Simple, locked anti-phase PWM consists of a single, variable duty-cycle signal in which is encoded both direction and amplitude information (see Figure 11-1). A 50% duty-cycle PWM signal represents zero drive, since the net value of voltage (integrated over one period) delivered to the load is zero. For the LMD18200, the PWM signal drives the direction input (pin 3) and the PWM input (pin 5) is tied to logic high.

LMD18200QML Locked Anti-Phase PWM ControlFigure 11-1 Locked Anti-Phase PWM Control

Sign/magnitude PWM consists of separate direction (sign) and amplitude (magnitude) signals (see Figure 11-2). The (absolute) magnitude signal is duty-cycle modulated, and the absence of a pulse signal (a continuous logic low level) represents zero drive. Current delivered to the load is proportional to pulse width. For the LMD18200, the DIRECTION input (pin 3) is driven by the sign signal and the PWM input (pin 5) is driven by the magnitude signal.

LMD18200QML Sign/Magnitude PWM ControlFigure 11-2 Sign/Magnitude PWM Control