SNOSAV4C April 2008 – August 2026 LM7332
PRODUCTION DATA
The LM7332 device is a rail-to-rail input and output amplifier with wide operating voltages and high-output currents. The LM7322 is efficient, achieving 35V/µs slew rate and 24MHz unity gain bandwidth while requiring only 2.7mA of total supply current. The LM7332 device performance is fully specified for operation at 2.7V to 32V.
The LM7332 device is designed to drive unlimited capacitive loads without oscillations. Most device parameters are insensitive to power supply voltage, and this makes the parts easier to use where supply voltage can vary, such as automotive electrical systems and battery-powered equipment. The LM7332 has a true rail-to-rail output and can supply a respectable amount of current (±60mA) with minimal head room from either rail (1V).