| VALUE | UNIT |
|---|
| V(ESD) | Electrostatic
discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) | ±2000 | V |
| Machine model (MM) | ±200 |
| Charged-device
model (CDM), per ANSI/ESDA/JEDEC JS-002(3) |
±1500 |
(1) JEDEC document JEP155 states that 500V HBM allows safe manufacturing with a standard ESD control process.
(2) Human Body Model, applicable std. MIL-STD-883, Method 3015.7. Machine Model, applicable std. JESD22A115A (ESD MM std. of JEDEC)Field-Induced Charge-Device Model, applicable std. JESD22C101C (ESD FICDM std. of JEDEC).