SNOSDA3H June   2020  – November 2025 TLV9020 , TLV9021 , TLV9022 , TLV9024 , TLV9030 , TLV9031 , TLV9032 , TLV9034

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
    1. 4.1 Pin Functions: TLV90x0 and TLV90x1 Single
    2. 4.2 Pin Functions: TLV90x2 Dual
    3. 4.3 Pin Functions: TLV90x4 Quad
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information, TLV90x0,TLV90x1
    5. 5.5  Thermal Information, TLV90x2
    6. 5.6  Thermal Information, TLV90x4
    7. 5.7  Electrical Characteristics, TLV90x0,TLV90x1
    8. 5.8  Switching Characteristics, TLV90x0,TLV90x1
    9. 5.9  Electrical Characteristics, TLV90x2
    10. 5.10 Switching Characteristics, TLV90x2
    11. 5.11 Electrical Characteristics, TLV90x4
    12. 5.12 Switching Characteristics, TLV90x4
    13. 5.13 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Outputs
        1. 6.4.1.1 TLV9022 and TLV9024 Open Drain Output
        2. 6.4.1.2 TLV9032 and TLV9034 Push-Pull Output
      2. 6.4.2 Inputs
        1. 6.4.2.1 Rail to Rail Input
        2. 6.4.2.2 Fault Tolerant Inputs
        3. 6.4.2.3 Input Protection
      3. 6.4.3 ESD Protection
      4. 6.4.4 Unused Inputs
      5. 6.4.5 Hysteresis
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Comparator Definitions
        1. 7.1.1.1 Operation
        2. 7.1.1.2 Propagation Delay
        3. 7.1.1.3 Overdrive Voltage
      2. 7.1.2 Hysteresis
        1. 7.1.2.1 Inverting Comparator With Hysteresis
        2. 7.1.2.2 Non-Inverting Comparator With Hysteresis
        3. 7.1.2.3 Inverting and Non-Inverting Hysteresis Using Open-Drain Output
    2. 7.2 Typical Applications
      1. 7.2.1 Window Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Square-Wave Oscillator
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curve
      3. 7.2.3 Adjustable Pulse Width Generator
      4. 7.2.4 Time Delay Generator
      5. 7.2.5 Logic Level Shifter
      6. 7.2.6 One-Shot Multivibrator
      7. 7.2.7 Bi-Stable Multivibrator
      8. 7.2.8 Zero Crossing Detector
      9. 7.2.9 Pulse Slicer
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Fault Tolerant Inputs

The TLV90xx inputs are fault tolerant up to 5.5V independent of VS. Fault tolerant is defined as maintaining the same high input impedance when VS is unpowered or within the recommended operating ranges.

The fault tolerant inputs can be any value between 0V and 5.5V, even while VS is zero or ramping up or down. This feature avoids power sequencing issues as long as the input voltage range and supply voltage are within the specified ranges. This is possible since the inputs are not clamped to V+ and the input current maintains the value even when a higher voltage is applied to the inputs.

As long as one of the input pins remains within the valid input range, and the supply voltage is valid, the output state is correct.

The following is a summary of input voltage excursions and the outcomes:

  1. When both IN- and IN+ are within the specified input voltage range:
    1. If IN- is higher than IN+ and the offset voltage, the output is low.
    2. If IN- is lower than IN+ and the offset voltage, the output is high.
  2. When IN- is higher than the specified input voltage range and IN+ is within the specified voltage range, the output is low.
  3. When IN+ is higher than the specified input voltage range and IN- is within the specified input voltage range, the output is high
  4. When IN- and IN+ are both outside the specified input voltage range, the output is indeterminate (random). Do not operate in this region.
Even with the fault tolerant feature, TI strongly recommends keeping the inputs within the specified input voltage range during normal system operation to maintain data sheet specifications. Operating outside the specified input range can cause changes in specifications such as propagation delay and input bias current, which can lead to unpredictable behavior.