SNOSDG9 December   2024 TLV1922

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1.     Pin Configuration: TLV1921
    2.     Pin Configurations: TLV1922
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information - Single
    4. 5.4 Thermal Information - Dual
    5. 5.5 Recommended Operating Conditions
    6. 5.6 Electrical Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagrams
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Inputs
        1. 6.4.1.1 Input Voltage and Common Mode Voltage Ranges
        2. 6.4.1.2 Fail-Safe Inputs
        3. 6.4.1.3 Unused Inputs
      2. 6.4.2 Open-Drain Output
      3. 6.4.3 Reference Output
      4. 6.4.4 Power-On Reset (POR)
      5. 6.4.5 Internal Hysteresis
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Comparator Definitions
        1. 7.1.1.1 Operation
        2. 7.1.1.2 Propagation Delay
        3. 7.1.1.3 Overdrive Voltage
      2. 7.1.2 Hysteresis
        1. 7.1.2.1 Inverting and Non-Inverting Hysteresis using Open-Drain Output
    2. 7.2 Typical Applications
      1. 7.2.1 Window Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Fail-Safe Inputs

Fail-safe is defined as maintaining the same high input impedance when V+ is unpowered or within the recommended operating ranges and is not damaged. The TLV192x inputs are fault tolerant up to 65V independent of V+.

The fail-safe input voltage is any value between 0V and 65V from GND, even while V+ is zero or ramping up or down. This feature avoids power sequencing issues as long as the input voltage range and supply voltage are within the specified range.

The fail-safe inputs have snapback ESD protection from each pin to GND which allows these pins to exceed the supply voltage (V+) up to 65V. If input voltages exceed 65V, an external clamp is required. Likewise, negative voltages on the inputs are ESD clamped to GND and need to be limited to less than -0.2V.

If the inputs are to be connected to a low impedance source, such as a power supply or buffered reference line, add a current-limiting resistor in series with the input to limit any transient currents the clamps conduct. The current needs to be limited to 10mA or less. This series resistance can be part of any resistive input dividers or networks.