SNOSDG9 December   2024 TLV1922

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1.     Pin Configuration: TLV1921
    2.     Pin Configurations: TLV1922
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information - Single
    4. 5.4 Thermal Information - Dual
    5. 5.5 Recommended Operating Conditions
    6. 5.6 Electrical Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagrams
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Inputs
        1. 6.4.1.1 Input Voltage and Common Mode Voltage Ranges
        2. 6.4.1.2 Fail-Safe Inputs
        3. 6.4.1.3 Unused Inputs
      2. 6.4.2 Open-Drain Output
      3. 6.4.3 Reference Output
      4. 6.4.4 Power-On Reset (POR)
      5. 6.4.5 Internal Hysteresis
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Comparator Definitions
        1. 7.1.1.1 Operation
        2. 7.1.1.2 Propagation Delay
        3. 7.1.1.3 Overdrive Voltage
      2. 7.1.2 Hysteresis
        1. 7.1.2.1 Inverting and Non-Inverting Hysteresis using Open-Drain Output
    2. 7.2 Typical Applications
      1. 7.2.1 Window Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage: VS = (V+) – GND –0.3 70 V
Input pins: (IN+, IN–) from GND(2) –0.3 65 V
Current into Input pins: (IN+, IN–)(2) –10 10 mA
Comparator output voltage: (OUT) from GND(3) –0.3 65 V
Comparator output short circuit current(4) 10 mA
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Input pins are diode-clamped to GND. Inputs (IN+, IN–) can be greater than (V+) as long as within the –0.3V to 65V range. Inputs below –0.3V must be current-limited to less than –10mA, while inputs beyond +65V must be externally voltage clamped.
Output (OUT) for open drain can be greater than (V+) and inputs (IN+, IN–) as long as it is within the –0.3V to 65V range
Short-circuit to +5V. Continuous output short circuits can result in excessive heating eventually exceeding the maximum allowed junction temperature, leading to eventual device destruction.