SNOSDG9 December 2024 TLV1922
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||
| VOS | Input offset voltage | –3 | ±0.5 | 3 | mV | |
| VOS | Input offset voltage | TA = –40°C to +125°C | –4 | 4 | mV | |
| dVIO/dT | Input offset voltage drift | VCM = 2.5V TA = –40°C to +125°C |
±1.2 | µV/°C | ||
| VHYS | Input hysteresis voltage | 1.2 | 3 | 5 | mV | |
| VHYS | Input hysteresis voltage | TA = –40°C to +125°C | 1 | 6 | mV | |
| INPUT COMMON MODE RANGE | ||||||
| VCM-Range | Common-mode voltage range | VS = 3.3V to 65V | (V–) – 0.2 | (V+) – 1.5 | V | |
| VCM-Range | Common-mode voltage range | VS = 3.3V to 65V TA = –40°C to +125°C |
(V–) – 0.2 | (V+) – 2 | V | |
| CIC | Input Common Mode Capacitance | 2 | pF | |||
| VOLTAGE REFERENCE | ||||||
| VOUT | Reference Voltage | 2.462 | 2.5 | 2.538 | V | |
| Accuracy | ±0.2% | ±1.5% | ||||
| Accuracy | TA = –40°C to +125°C | ±1.75% | ||||
| dVOUT/dT | Temperature Drift | TA = –40°C to +125°C | 40 | 100 | ppm/℃ | |
| dVOUT/dILOAD | Load Regulation, Sourcing | 0mA < ISOURCE ≤ 0.5mA | 4 | mV/mA | ||
| Load Regulation, Sinking | 0mA < ISINK ≤ 0.5mA | 4 | mV/mA |
|||
| ILOAD | Output Current | 1 | mA | |||
| dVOUT/dVS | Line Regulation | 3.3V ≤ VS ≤ 65V | 10 | 100 | µV/V | |
| Vnoise | Noise | f = 0.1Hz to 10Hz | 0.2 | mVPP | ||
| INPUT BIAS CURRENT | ||||||
| IB | Input bias current | ±2 | pA | |||
| IB | Input bias current | TA = –40°C to +125°C | –1.2 | 1.2 | nA | |
| IOS | Input offset current | ±20 | pA | |||
| INPUT IMPEDANCE | ||||||
| CID | Input Differential Mode Capacitance | 8 | pF | |||
| OUTPUT | ||||||
| VOL | Voltage swing from (V–) | VPU = 5V, RPU = 10k ISINK = 5mA TA = –40°C to +125°C |
150 | 300 | mV | |
| IOL | Short-circuit current | Sinking @5V TA = –40°C to +125°C |
35 | mA | ||
| POWER SUPPLY | ||||||
| IQ | Quiescent current per comparator | Output is logic high, VPU = 5V, RPU = 10k | 8 | 11 | µA | |
| IQ | Quiescent current per comparator | Output is logic high, VPU = 5V, RPU = 10k TA = –40°C to +125°C |
13 | µA | ||
| VPOR | Power On Reset Voltage | 2.45 | V | |||
| tON | Power-up time | 2 | ms | |||