SNOSDL5 January 2025 LMG2652
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| LOW-SIDE GAN POWER FET | ||||||
| RDS(on)(ls) | Drain-source (SW to SL) on resistance | VINL = 5V, ID(ls) = 3.5A, TJ = 25°C | 140 | mΩ | ||
| VINL = 5V, ID(ls) = 3.5A, TJ = 125°C | 255 | |||||
| VSD(ls) | Source-drain (SL to SW) third-quadrant voltage | SL to SW current = 0.35A | 1.9 | V | ||
| SL to SW current = 3.5A | 2.6 | |||||
| IDSS(ls) | Drain (SW to SL) leakage current | VDS(hs) = 0V, VDS(ls) = 650V, TJ = 25°C | 2.3 | µA | ||
| VDS(hs) = 0V, VDS(ls) = 650V, TJ = 125°C | 11.5 | |||||
| QOSS(ls) | Output (SW to SL) charge | VDS(hs) = 0V, VDS(ls) = 400V | 21.8 | nC | ||
| COSS(ls) | Output (SW to SL) capacitance | 34.2 | pF | |||
| EOSS(ls) | Output (SW to SL) capacitance stored energy | 3.0 | µJ | |||
| COSS,er(ls) | Energy related effective output (SW to SL) capacitance | 36.7 | pF | |||
| COSS,tr(ls) | Time related effective output (SW to SL) capacitance | VDS(hs) = 0V, VDS(ls) = 0V to 400V | 54.5 | pF | ||
| QRR(ls) | Reverse recovery charge | 0 | nC | |||
| HIGH-SIDE GAN POWER FET | ||||||
| RDS(on)(hs) | Drain-source (DH to SW) on resistance | VINH = 5V, ID(hs) = 3.5A, TJ = 25°C | 140 | mΩ | ||
| VINH = 5V, ID(hs) = 3.5A, TJ = 125°C | 255 | |||||
| VSD(hs) | Source-drain (SW to DH) third-quadrant voltage | SW to DH current = 0.35A | 1.9 | V | ||
| SW to DH current = 3.5A | 2.6 | |||||
| IDSS(hs) | Drain (DH to SW) leakage current | VDS(ls) = 0V, VDS(hs) = 650V, TJ = 25°C | 2.3 | µA | ||
| VDS(ls) = 0V, VDS(hs) = 650V, TJ = 125°C | 11.5 | |||||
| QOSS(hs) | Output (DH to SW) charge | VDS(ls) = 0V, VDS(hs) = 400V | 21.8 | nC | ||
| COSS(hs) | Output (DH to SW) capacitance | 34.2 | pF | |||
| EOSS(hs) | Output (DH to SW) capacitance stored energy | 3.0 | µJ | |||
| COSS,er(hs) | Energy related effective output (DH to SW) capacitance | 36.7 | pF | |||
| COSS,tr(hs) | Time related effective output (DH to SW) capacitance | VDS(ls) = 0V, VDS(hs) = 0V to 400V | 54.5 | pF | ||
| QRR(hs) | Reverse recovery charge | 0 | nC | |||
| LOW-SIDE OVERCURRENT PROTECTION | ||||||
| IT(OC)(ls) | Overcurrent fault – threshold current | 5.6 | 6.5 | 7.4 | A | |
| HIGH-SIDE OVERCURRENT PROTECTION | ||||||
| IT(OC)(hs) | Overcurrent fault – threshold current | 5.6 | 6.5 | 7.4 | A | |
| BOOTSTRAP RECTIFIER | ||||||
| RDS(on) | AUX to BST on resistance | VINL = 5V, VAUX_BST = 1V, TJ = 25°C | 7 | Ω | ||
| VINL = 5V, VAUX_BST = 1V, TJ = 125°C | 12 | |||||
| AUX to BST current limit | VINL = 5V, VAUX_BST = 7V | 210 | 240 | 270 | mA | |
| BST to AUX reverse current blocking threshold | VINL = 5V | 15 | mA | |||
| CS | ||||||
| Current sense gain (ICS(src) / ID(LS)) | VINL = 5V, 0V ≤ VCS ≤ 2V, 0A ≤ ID(ls)< IT(OC)(ls) | 0.901 | mA/A | |||
| Current sense input offset current | VINL = 5V, 0V ≤ VCS ≤ 2V, 0A ≤ ID(ls)< IT(OC)(ls) | –56 | 56 | mA | ||
| Initial held output after overcurrent fault occurs while INL remains high | VINL = 5V, 0V ≤ VCS ≤ 2V | 7 | mA | |||
| ICS(src)(OC)(final) | Final held output after overcurrent fault occurs while INL remains high | VINL = 5V, 0V ≤ VCS ≤ 2V | 10 | 12 | 15.5 | mA |
| Output clamp voltage | VINL = 5V, ID(ls) = 5.8A, CS sinking 5mA from external source | 2.6 | V | |||
| EN, INL, INH to AGND; GDH to SW | ||||||
| VIT+ | Positive-going input threshold voltage | 1.7 | 2.45 | V | ||
| VIT– | Negative-going input threshold voltage | 0.7 | 1.3 | V | ||
| Input threshold voltage hysteresis | 1 | V | ||||
| Pull-down input resistance | 0V ≤ VPIN ≤ 3V | 200 | 400 | 600 | kΩ | |
| Pull-down input current | 10V ≤ VPIN ≤ 26V; VAUX = 26V | 10 | µA | |||
| OVERTEMPERATURE PROTECTION | ||||||
| Temperature fault – postive-going threshold temperature | 165 | °C | ||||
| Temperature fault – negative-going threshold temperature | 150 | °C | ||||
| Temperature fault – threshold temperature hysteresis | 15 | °C | ||||
| AUX | ||||||
| VAUX,T+(UVLO) | UVLO – positive-going threshold voltage | 8.9 | 9.3 | 9.7 | V | |
| UVLO – negative-going threshold voltage | 8.6 | 9.0 | 9.5 | V | ||
| UVLO – threshold voltage hysteresis | 250 | mV | ||||
| Standby quiescent current | VEN = 0V | 50 | 110 | µA | ||
| Quiescent current | 250 | 400 | µA | |||
| VINL = 5V, ID(ls) = 0A | 1000 | |||||
| Operating current | VINL = 0V or 5V, VDS(ls) = 0V, ID(ls) = 0A, fINL = 500kHz | 3.3 | mA | |||
| BST | ||||||
| VBST_SW,T+(UVLO) | VBST_SW UVLO for FET to turn on – positive-going threshold voltage | 6.7 | 7 | 7.3 | V | |
| VBST_SW UVLO for FET to stay on– negative-going threshold voltage | 4.8 | 5.1 | 5.4 | V | ||
| Quiescent current | 70 | 120 | µA | |||
| VINH = 5V, ID(hs) = 0A | 660 | |||||
| VGDH_SW = 5V, ID(hs) = 0A | 660 | |||||
| Operating current | VINH = 0V or 5V, VDS(hs) = 0V, IDS(hs) = 0A; fINH = 500kHz | 2.2 | mA | |||
| VGDH_SW = 0V or 5V, VDS(hs) = 0V, IDS(hs) = 0A; fGDH_SW = 500kHz | 2.2 | |||||