SNOSDM7 August 2025 OPA4H838-SEP
ADVANCE INFORMATION
The OPA4H838-SEP can be used with single or dual supplies from an operating range of VS = 2.5V (±1.25V) up to 5.5 V (±2.75V). Supply voltages greater than 7V can permanently damage the device (see the Absolute Maximum Ratings table).