SNOSDM7A August   2025  – April 2026 OPA4H838-SEP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics: VS = ±1.25 V to ±2.75 V (VS = 2.5 to 5.5 V)
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Operating Voltage
      2. 6.3.2 Input Voltage and Zero-Crossover Functionality
      3. 6.3.3 Input Differential Voltage
      4. 6.3.4 Internal Offset Correction
      5. 6.3.5 EMI Susceptibility and Input Filtering
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Bidirectional Current-Sensing
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Single Operational Amplifier Bridge Amplifier
      3. 7.2.3 Programmable High-Side Current Source
      4. 7.2.4 Load Cell Measurement
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Third-Party Products Disclaimer
      2. 8.1.2 Development Support
        1. 8.1.2.1 TINA-TI™ Simulation Software (Free Download)
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Detailed Design Procedure

The load current, ILOAD, flows through the shunt resistor (RSHUNT) to develop the shunt voltage, VSHUNT. The shunt voltage is then amplified by the difference amplifier consisting of U1A and R1 through R4. The gain of the difference amplifier is set by the ratio of R4 to R3. To minimize errors, set R2 = R4 and R1 = R3. The reference voltage, VREF, is supplied by buffering a resistor divider using U1B. The transfer function is given by Equation 1.

Equation 1. OPA4H838-SEP

where

  • OPA4H838-SEP
  • OPA4H838-SEP
  • OPA4H838-SEP

There are two types of errors in this design: offset and gain. Gain errors are introduced by the tolerance of the shunt resistor and the ratios of R4 to R3 and, similarly, R2 to R1. Offset errors are introduced by the voltage divider (R5 and R6) and how closely the ratio of R4 / R3 matches R2 / R1. The latter value affects the CMRR of the difference amplifier, ultimately translating to an offset error.

The value of VSHUNT is the ground potential for the system load because VSHUNT is a low-side measurement. Therefore, a maximum value must be placed on VSHUNT. In this design, the maximum value for VSHUNT is set to 100mV. Equation 2 calculates the maximum value of the shunt resistor given a maximum shunt voltage of 100 mV and maximum load current of 1A.

Equation 2. OPA4H838-SEP

The tolerance of RSHUNT is directly proportional to cost. For this design, a shunt resistor with a tolerance of 0.5% was selected. If greater accuracy is required, select a 0.1% resistor or better.

The load current is bidirectional; therefore, the shunt voltage range is –100mV to 100mV. This voltage is divided down by R1 and R2 before reaching the operational amplifier, U1A. Make sure that the voltage present at the noninverting node of U1A is within the common-mode range of the device. Therefore, use an operational amplifier, such as the OPA4H838-SEP, that has a common-mode range that extends below the negative supply voltage. Finally, to minimize offset error, note that the OPA4H838-SEP has a typical offset voltage of merely ±0.25 µV (±5 µV maximum).

Given a symmetric load current of –1A to 1A, the voltage divider resistors (R5 and R6) must be equal. To be consistent with the shunt resistor, a tolerance of 0.5% was selected. To minimize power consumption,
10kΩ resistors were used.

To set the gain of the difference amplifier, the common-mode range and output swing of the OPA4H838-SEP must be considered. Equation 3 and Equation 4 depict the typical common-mode range and maximum output swing, respectively, of the OPA4H838-SEP given a 3.3V supply.

Equation 3. –100mV < VCM < 3.4V
Equation 4. 100mV < VOUT < 3.2V

The gain of the difference amplifier can now be calculated as shown in Equation 5.

Equation 5. OPA4H838-SEP

The resistor value selected for R1 and R3 was 1kΩ. 15.4kΩ was selected for R2 and R4 because this number is the nearest standard value. Therefore, the ideal gain of the difference amplifier is 15.4V/V.

The gain error of the circuit primarily depends on R1 through R4. As a result of this dependence, 0.1% resistors were selected. This configuration reduces the likelihood that the design requires a two-point calibration. A simple one-point calibration, if desired, removes the offset errors introduced by the 0.5% resistors.