SNOU212 December 2024
DC Voltage Source: Capable of supplying the input of the EVM up to 520V.
DC Bias Source: Capable of 12V output up to 1.5A.
Function Generator: Capable of 0V to 5V square wave output with adjustable duty cycle and frequency in the operating range.
Oscilloscope: Capable of at least 200MHz operation. A 1GHz or greater oscilloscope and probes with short ground springs are required for accurate measurements.
DC Multimeter: Capable of 650V measurement, suitable for determining operation and efficiency (if desired).
DC Load: Capable of 650V operation at up to 20A in current-mode operation.
Fan: A dedicated cooling fan is attached on the back side of the heat sink. Greater cooling is needed, an additional fan can be directed towards the EVM.